Our website uses cookies. By continuing to use it, you agree to their use.
Solutions for pressure, temperature, force and level measurement, flow measurement, calibration and SF6 gas solutions from WIKA are an integral component of our customers' business processes.
This is why we consider ourselves to be not just suppliers of measurement components but rather more a competent partner that offers comprehensive solutions in close co-operation with our customers – customised and precisely designed products for the exact requirement.
Back to overview
Temperature limiter
The model SC15 temperature limiter is a thermometer with a remote capillary for on-site display. Switch contacts ensure the simultaneous monitoring of limit values. This limits the temperature over or under a defined value. For this, the switching temperature can either be set via a knob on the window or is already fixed at the factory.
The shifting disk, which is arranged on the pointer shaft, actuates the switching operation at the microswitch when reaching the set switch point.
Model 70-8xx
Stainless steel version
Model SW15
Safety temperature controller
Model SB15
Safety temperature limiter
Model TGT70
Stainless steel version, with/without remote capillary
Model STW15
Exhaust gas temperature controller
Model IFC
There are currently no documents on your wish list. You can add any document from the download area to your wish list. To do this, select the desired language using the flag symbol.
The maximum number of 20 entries was reached.
To receive your download link via e-mail, enter your address here:
The e-mail address is invalid.
Note: There are currently no articles in your request list. You can add any article from the product details to your wish list. To do this, select the desired article in the table.
The maximum number of entries was reached.
To receive your personal offer, we require some additional information from you.