Our website uses cookies. By continuing to use it, you agree to their use.
Solutions for pressure, temperature, force and level measurement, flow measurement, calibration and SF6 gas solutions from WIKA are an integral component of our customers' business processes.
This is why we consider ourselves to be not just suppliers of measurement components but rather more a competent partner that offers comprehensive solutions in close co-operation with our customers – customised and precisely designed products for the exact requirement.
Back to overview
For remote mounting with capillaries, NS 40 [1 ½"], NS 42 [1.7"] and NS 52 [2.1"]
Thermomanometers combine the measurement of pressure and temperature in one instrument. This enables the control of both measurands at one single measuring location. With the capillaries the indicator can be mounted remotely from the process connection.
WIKA manufactures and qualifies this instrument in line with the standards EN 837-1 and EN 13190.
Models 101.00, 101.12
With capillary, NS 27 [1"] and 40 [1 ½"]
Models TF58, TF59
Models 100.0x, 100.1x
For pressure and temperature measurement, NS 63 [2 ½"] and NS 80 [3"]
Model IFC
Model THM10
Für Druck- und Temperaturmessung
NS 52 [2.1"]
There are currently no documents on your wish list. You can add any document from the download area to your wish list. To do this, select the desired language using the flag symbol.
The maximum number of 20 entries was reached.
To receive your download link via e-mail, enter your address here:
The e-mail address is invalid.
Note: There are currently no articles in your request list. You can add any article from the product details to your wish list. To do this, select the desired article in the table.
The maximum number of entries was reached.
To receive your personal offer, we require some additional information from you.