Our website uses cookies. By continuing to use it, you agree to their use.
Solutions for pressure, temperature, force and level measurement, flow measurement, calibration and SF6 gas solutions from WIKA are an integral component of our customers' business processes.
This is why we consider ourselves to be not just suppliers of measurement components but rather more a competent partner that offers comprehensive solutions in close co-operation with our customers – customised and precisely designed products for the exact requirement.
Back to overview
For pressure and temperature measurement, NS 63 [2 ½"] and NS 80 [3"]
Thermomanometers combine the measurement of pressure and temperature in one instrument. This enables the control of both measurands at one single measuring location. The built-in measuring elements – Bourdon tube and bimetal coil – guarantee reliable measuring results.
By using the self-sealing shut-off valve, the measuring instrument can be dismounted at any time and without having to empty the heating circuit first. The bimetal thermomanometer is delivered with a shut-off valve as standard. WIKA manufactures and qualifies this instrument in accordance with the standard EN 837-1.
Model MFT
For remote mounting with capillaries, NS 40 [1 ½"], NS 42 [1.7"] and NS 52 [2.1"]
Model THM10
Für Druck- und Temperaturmessung
Model A50
Standard version
Models 111.10, 111.12
Models 101.00, 101.12
With capillary, NS 27 [1"] and 40 [1 ½"]
Model A46
For heating technology, special versions
Model 100.01.80, lower mount
There are currently no documents on your wish list. You can add any document from the download area to your wish list. To do this, select the desired language using the flag symbol.
The maximum number of 20 entries was reached.
To receive your download link via e-mail, enter your address here:
The e-mail address is invalid.
Note: There are currently no articles in your request list. You can add any article from the product details to your wish list. To do this, select the desired article in the table.
The maximum number of entries was reached.
To receive your personal offer, we require some additional information from you.