Request info

Would you like further information? Write to us.

To the form
Sales contact Questions? Find a contact in your vicinity.

A thermocouple is a temperature sensor which delivers an electrical voltage that is dependant on the temperature. It is suitable, unlike resistance thermometers, for measuring higher temperatures (up to 1,700 °C). A further advantage is the minimal diameter of a sheathed thermocouple. When used without a thermowell, this delivers exceptionally short response times. These temperature sensors, in general, react faster than resistance thermometers.

Within the WIKA range you will find the right model for each application:

Model including thermowells

A thermowell keeps aggressive substances and other harmful influences away from the temperature sensor itself. Operators and the environment are thus protected.

Flanged models with thermowells in stainless steel are designed for installation in vessels and pipes. Threaded models are suitable for direct screw-fitting to the process. With high-temperature sensors, the thermoelectric wires are built into the thermowell. Thus, extremely high temperatures can be measured. Instruments for flue-gas temperature measurement are suitable for temperature measurement in gaseous media in the low pressure range (up to approx. 1 bar).

Mounting in a thermowell

These thermocouples can be combined with a large number of thermowell designs. Through the individual build-up of connection head, sensor, insertion length, etc., you can have a thermometer suited to each thermowell dimension and each application.

Direct installation in the process

These instruments are used whenever a temperature measurement must be made directly in the process. Thermometers without thermowells are suited for all applications where there is no chemically aggressive media and no abrasion.

Surface probes

For surface temperature measurement, within the WIKA range you will find thermocouples with surface probes. Various designs enable measurements on flat surfaces - including inside combustion furnaces and on pipes in industrial and laboratory applications. These temperature sensors can also be mounted directly into bored holes..

For the plastics industry

These hot-runner thermocouples are designed specifically for use in the plastics industry. They are suitable for measuring tasks where they are press-fitted into a grooved channel along the machined parts or where the metal sensor tip is fitted directly into a drilled hole.

Customised solutions

Whether in the high-pressure range e.g. for application in polyethylene synthesis or multipoint elements for the chemical industry - WIKA's wide product portfolio offers a multitude of customised models.


Contact us

Would you like further information? Write to us:

Wish list - Documents (0)

There are currently no documents on your wish list. You can add any document from the download area to your wish list. To do this, select the desired language using the flag symbol.

The maximum number of 20 entries was reached.

To receive your download link via e-mail, enter your address here:

The e-mail address is invalid.

  • 0