Our website uses cookies. By continuing to use it, you agree to their use.
Solutions for pressure, temperature, force and level measurement, flow measurement, calibration and SF6 gas solutions from WIKA are an integral component of our customers' business processes.
This is why we consider ourselves to be not just suppliers of measurement components but rather more a competent partner that offers comprehensive solutions in close co-operation with our customers – customised and precisely designed products for the exact requirement.
Back to overview
Threaded, with protection tube
The RTD sensor model TR10-C is designed for screw-fitting directly into the process, mainly in vessels and pipelines.
The RTD sensor model TR10-C is suitable for liquid and gaseous media under moderate mechanical load and normal chemical conditions. The protection tube from stainless steel is fully welded and screwed into the connection head. The interchangeable measuring insert can be removed without taking out the complete sensor from the plant. This enables inspection, measuring equipment monitoring or, when servicing is necessary, replacement while the plant is running. The choice of standard lengths assists with short delivery times and the possibility of stocking spare parts.
Insertion length, process connection, protection tube design, connection head, type and number of sensors, accuracy and connection method can each be selected to suit the respective application.
A large number of different explosion-protected approvals are available for the TR10-C.
Optionally we can fit analogue or digital transmitters from the WIKA range into the connection head of the RTD sensor model TR10-C.
Models DIH10, DIH10-Ex
Standard version and intrinsically safe version
Model TC10-C
With protection tube
Model TR10-J
With perforated thermowell model TW35
Model TR10-B
For additional thermowell
Threaded RTD sensor model TR10-C with fabricated thermowell
“An end to the uncertainty” - DIN EN 60751:2009 legitimises the use of platinum resistance thermometers in industrial applications (PDF)
How to Prevent False Alarms in Industrial Thermocouples
Measuring Instruments to Monitor Wastewater Pumps for Performance, Safety, and Savings
Pumping Systems in Power Plants: How to Maximize Industrial Pumps’ Longevity and Efficiency
There are currently no documents on your wish list. You can add any document from the download area to your wish list. To do this, select the desired language using the flag symbol.
The maximum number of 20 entries was reached.
To receive your download link via e-mail, enter your address here:
The e-mail address is invalid.
Note: There are currently no articles in your request list. You can add any article from the product details to your wish list. To do this, select the desired article in the table.
The maximum number of entries was reached.
To receive your personal offer, we require some additional information from you.