Our website uses cookies. By continuing to use it, you agree to their use.
Solutions for pressure, temperature, force and level measurement, flow measurement, calibration and SF6 gas solutions from WIKA are an integral component of our customers' business processes.
This is why we consider ourselves to be not just suppliers of measurement components but rather more a competent partner that offers comprehensive solutions in close co-operation with our customers – customised and precisely designed products for the exact requirement.
Back to overview
For additional thermowell, flameproof enclosure (Ex d)
Resistance thermometers in this series can be combined with a large number of thermowell designs.
A wide variety of possible combinations of sensor, connection head, insertion length, neck length, connection to thermowell etc. are available for the thermometers; suitable for almost any thermowell dimension.
A large number of different explosion-protected approvals are available for the TR10-L.
Model TW55
Version per DIN 43772 form 4, 4F
Model TW25
For petrochemical industry, on-/offshore, plant construction
Model TW50
Design per DIN 43772 form 6, 7, 9
Model TW15
Head design: hexagon, milled wrench flats or round with hexagon
Model TW20
For welding sockets
Model TC10-L
With connection head 7/8000
“An end to the uncertainty” - DIN EN 60751:2009 legitimises the use of platinum resistance thermometers in industrial applications (PDF)
How to Prevent False Alarms in Industrial Thermocouples
Measuring Instruments to Monitor Wastewater Pumps for Performance, Safety, and Savings
Pumping Systems in Power Plants: How to Maximize Industrial Pumps’ Longevity and Efficiency
There are currently no documents on your wish list. You can add any document from the download area to your wish list. To do this, select the desired language using the flag symbol.
The maximum number of 20 entries was reached.
To receive your download link via e-mail, enter your address here:
The e-mail address is invalid.
Note: There are currently no articles in your request list. You can add any article from the product details to your wish list. To do this, select the desired article in the table.
The maximum number of entries was reached.
To receive your personal offer, we require some additional information from you.