Our website uses cookies. By continuing to use it, you agree to their use.
Solutions for pressure, temperature, force and level measurement, flow measurement, calibration and SF6 gas solutions from WIKA are an integral component of our customers' business processes.
This is why we consider ourselves to be not just suppliers of measurement components but rather more a competent partner that offers comprehensive solutions in close co-operation with our customers – customised and precisely designed products for the exact requirement.
Back to overview
With connection lead
The model TF37 threaded thermometer, which is highly resistant to vibration, is used in applications with strong vibrations and where, due to high medium temperature, a decoupling of the electrical connection point and the measuring point is necessary.
A thermowell made of brass or stainless steel prevents the measuring element of the threaded thermometer from coming into contact with the medium, thus enabling direct installation of the instrument in the process.
The fixed mounting thread guarantees quick and easy installation in the process.
The transition point from the thermowell to the connection lead is dust and waterproof (IP65 or IP66/IP67).
Model TF35
With plug connection
Threaded thermometer with connection lead
There are currently no documents on your wish list. You can add any document from the download area to your wish list. To do this, select the desired language using the flag symbol.
The maximum number of 20 entries was reached.
To receive your download link via e-mail, enter your address here:
The e-mail address is invalid.
Note: There are currently no articles in your request list. You can add any article from the product details to your wish list. To do this, select the desired article in the table.
The maximum number of entries was reached.
To receive your personal offer, we require some additional information from you.