Our website uses cookies. By continuing to use it, you agree to their use.
Solutions for pressure, temperature, force and level measurement, flow measurement, calibration and SF6 gas solutions from WIKA are an integral component of our customers' business processes.
This is why we consider ourselves to be not just suppliers of measurement components but rather more a competent partner that offers comprehensive solutions in close co-operation with our customers – customised and precisely designed products for the exact requirement.
Back to overview
With plug connection
The model TF35 threaded thermometer is used for temperature measurement of liquid and gaseous media in the range -50 ... +250 °C [-58 ... +482 °F].
The integrated thermowell with threaded connection enables direct installation into the process. Depending on the requirements, the thermowell can be selected from brass or stainless steel. By default, the TF35 thermometer can be used for pressures up to 50 bar [725 psi]. The directly mounted coupler connector ensures simple commissioning of the thermometer.
Model TFT35
With integrated transmitter
Model TF37
With connection lead
Plug connector type AMP Junior Power Timer
WIKA Pressure and Temperature Products for the Air Compressor Industry
There are currently no documents on your wish list. You can add any document from the download area to your wish list. To do this, select the desired language using the flag symbol.
The maximum number of 20 entries was reached.
To receive your download link via e-mail, enter your address here:
The e-mail address is invalid.
Note: There are currently no articles in your request list. You can add any article from the product details to your wish list. To do this, select the desired article in the table.
The maximum number of entries was reached.
To receive your personal offer, we require some additional information from you.