Our website uses cookies. By continuing to use it, you agree to their use.
Solutions for pressure, temperature, force and level measurement, flow measurement, calibration and SF6 gas solutions from WIKA are an integral component of our customers' business processes.
This is why we consider ourselves to be not just suppliers of measurement components but rather more a competent partner that offers comprehensive solutions in close co-operation with our customers – customised and precisely designed products for the exact requirement.
Back to overview
With HART® protocol, head- and rail-mounted version
These temperature transmitters are designed for universal use in the process industry. They offer high accuracy, galvanic isolation and excellent protection against electromagnetic influences (EMI). Via HART® protocol, the T32 temperature transmitters are configurable (interoperable) with a variety of open configuration tools. In addition to the different sensor types, e.g. sensors in accordance with DIN EN 60751, JIS C1606, DIN 43760, IEC 60584 or DIN 43710, customer-specific sensor characteristics can also be defined, through the input of value pairs (user-defined linearisation).
Through the configuration of a sensor with redundancy (dual sensor), on a sensor failure it will automatically change over to the working sensor. Furthermore, there is the possibility to activate sensor drift detection. With this, an error signalling occurs when the magnitude of the temperature difference between sensor 1 and sensor 2 exceeds a user-selectable value.
The T32 transmitters also have additional sophisticated supervisory functionality such as monitoring of the sensor lead resistance and sensor-break detection in accordance with NAMUR NE89 as well as monitoring of the measuring range. Moreover, these transmitters have comprehensive cyclic self-monitoring functionality.
The dimensions of the head-mounted transmitter match the form B DIN connection heads with extended mounting space, e.g. WIKA model BSS.
The rail-mounted transmitters are suitable for use in all standard rail systems in accordance with IEC 60715. The transmitters are delivered with a basic configuration or configured according to customer specifications.
Model PU-H
VIATOR® HART® modems
Model magWIK
Models DIH50, DIH52
Model T16
For thermocouples, head- and rail-mounted version
Models TIF50, TIF52
Model T91.30
Rail mounting version
Models T91.10, T91.20
Head mounting version, DIN form B or form J
Model T15
For resistance sensors, head- and rail-mounted version
WIKA Temperature transmitter T32 – Guided write protection
The devil is in the detail - Electrical temperature measuring points viewed from the SIL perspective (PDF)
Case Study: Creating a Durable Temperature Assembly for Catalyst Calcination
Pressure and Temperature Instruments for Hydrogen Fueling Stations
Smart IO-Link Sensors and Switches for Smart Factories
There are currently no documents on your wish list. You can add any document from the download area to your wish list. To do this, select the desired language using the flag symbol.
The maximum number of 20 entries was reached.
To receive your download link via e-mail, enter your address here:
The e-mail address is invalid.
Note: There are currently no articles in your request list. You can add any article from the product details to your wish list. To do this, select the desired article in the table.
The maximum number of entries was reached.
To receive your personal offer, we require some additional information from you.