Model T16

Digital temperature transmitter

For thermocouples, head- and rail-mounted version

Selected documents
Sales contact Questions? Find a contact in your vicinity.

Applications

  • Process industry
  • Machine building and plant construction

Special features

  • For the connection of all standard thermocouples
  • High accuracy
  • Parameterisation with the WIKAsoft-TT configuration software and electrical connection via quick connector magWIK
  • Connection terminals also accessible from the outside
  • EMC stability in compliance with the latest standard (EN 61326-2-3:2013)

Description

These temperature transmitters are designed for universal use in plant and machine building, and also in the process industry. They offer high accuracy and excellent protection against electromagnetic influences (EMI). Via the WIKAsoft-TT configuration software and the model PU-548 programming unit, the model T16 temperature transmitters can be parameterised very easily, quickly and with a clear overview.

Besides the selection of the sensor type and the measuring range, the software enables the error signalling operation, damping, several measuring point descriptions and process adjustment to be stored.

Furthermore, the WIKAsoft-TT software offers a line recording functionality where the temperature profile for the thermocouple connected to the T16 can be displayed.

The model T16 transmitter features diverse supervisory functionality, such as sensor-break detection and monitoring of the measuring range. Moreover, these transmitters have comprehensive cyclic self-monitoring functionality.

Wish list - Documents (0)

There are currently no documents on your wish list. You can add any document from the download area to your wish list. To do this, select the desired language using the flag symbol.

The maximum number of 20 entries was reached.

To receive your download link via e-mail, enter your address here:

The e-mail address is invalid.