Our website uses cookies. By continuing to use it, you agree to their use.
Solutions for pressure, temperature, force and level measurement, flow measurement, calibration and SF6 gas solutions from WIKA are an integral component of our customers' business processes.
This is why we consider ourselves to be not just suppliers of measurement components but rather more a competent partner that offers comprehensive solutions in close co-operation with our customers – customised and precisely designed products for the exact requirement.
LNG and CNG accessories
When travelling with a natural gas fuelled car one can save up to 60 % on fuel costs. Moreover, natural gas is one of the cleanest energy sources: It generates no unburned hydrocarbon emissions, which are considered hazardous and carcinogenic, and reduces CO2 emissions by 20 %.This is why these vehicles are allowed on roads on which others are not. WIKA measuring instruments are used to indicate the level of compressed (CNG) or liquefied (LNG) natural gas inside of a tank.
Page
of 4