Our website uses cookies. By continuing to use it, you agree to their use.
Solutions for pressure, temperature, force and level measurement, flow measurement, calibration and SF6 gas solutions from WIKA are an integral component of our customers' business processes.
This is why we consider ourselves to be not just suppliers of measurement components but rather more a competent partner that offers comprehensive solutions in close co-operation with our customers – customised and precisely designed products for the exact requirement.
Back to overview
Standard version
The performance of the model CTR6500 resistance thermometry bridge is improved significantly by using the proven AC bridge technology. Due to the elimination of thermal EMF errors and the automatic cancellation of probe and cable reactance effects, the CTR6500 provides exceptional stability with time and ambient temperature and has an excellent resolution thanks to inherently low noise.
These make the CTR6500 perfectly suited to high-accuracy temperature measurement and calibration.
The CTR6500 has 25 Ω and 100 Ω internal standard resistors and can also be used with external standard resistors. It has a ratio range of 0 ... 4.9999999 or 0 ... 500 Ω resistance and is capable of measuring temperature ranges to meet ITS 90, CVD and EN 60751 standards.
The results are shown on the large-scale, multi-function VFD screen. The mean, min and max value, standard deviation and the sampling rate can also be displayed with a separate graphical display. To ensure the long-term reliability the CTR6500 uses surface mount technology with no mechanical relays.
Model CTP5000
Model CER6000
Model CTR6000
Premium version
Model CTR9000
Advantages of AC resistance thermometry bridges
There are currently no documents on your wish list. You can add any document from the download area to your wish list. To do this, select the desired language using the flag symbol.
The maximum number of 20 entries was reached.
To receive your download link via e-mail, enter your address here:
The e-mail address is invalid.
Note: There are currently no articles in your request list. You can add any article from the product details to your wish list. To do this, select the desired article in the table.
The maximum number of entries was reached.
To receive your personal offer, we require some additional information from you.