Our website uses cookies. By continuing to use it, you agree to their use.
Solutions for pressure, temperature, force and level measurement, flow measurement, calibration and SF6 gas solutions from WIKA are an integral component of our customers' business processes.
This is why we consider ourselves to be not just suppliers of measurement components but rather more a competent partner that offers comprehensive solutions in close co-operation with our customers – customised and precisely designed products for the exact requirement.
Back to overview
This model is available in two series: CER6000-RR (reference resistor) and CER6000-RW (standard reference resistor). The RR series of 4-wire reference resistors offer high accuracy and stability at an economic cost. Designed specifically for use as a comparison standard for AC thermometry resistance bridges of the ASL range, the RR series may also be used in electrical standards laboratories.
In addition to standard fixed values, resistors can be supplied in any value between 1 and 1,000 Ω. Typical applications for the RR series are as transfer standards or reference source in temperature calibration or electrical standards laboratories.
The RW series is made from a specially selected alloy having a low temperature coefficient mounted in a strain-free manner on formers made from a material of low dielectric loss but of high mechanical stability.
Prolonged heat treatment of the elements ensures long-term stability and low temperature coefficient of resistance. The elements are hermetically sealed in stainless steel containers and filled with dry oil Castrol WOM 14.
Standard reference resistor, model CER6000-RW
Advantages of AC resistance thermometry bridges
There are currently no documents on your wish list. You can add any document from the download area to your wish list. To do this, select the desired language using the flag symbol.
The maximum number of 20 entries was reached.
To receive your download link via e-mail, enter your address here:
The e-mail address is invalid.
Note: There are currently no articles in your request list. You can add any article from the product details to your wish list. To do this, select the desired article in the table.
The maximum number of entries was reached.
To receive your personal offer, we require some additional information from you.