Our website uses cookies. By continuing to use it, you agree to their use.
Solutions for pressure, temperature, force and level measurement, flow measurement, calibration and SF6 gas solutions from WIKA are an integral component of our customers' business processes.
This is why we consider ourselves to be not just suppliers of measurement components but rather more a competent partner that offers comprehensive solutions in close co-operation with our customers – customised and precisely designed products for the exact requirement.
Back to overview
For industrial applications
Applications
Special Features
The O-10 is a low-cost pressure sensor for universal use in OEM applications at pressure ranges from 6 to 600 bar. The O-10 is compact and can be integrated into many machine designs. In terms of precision and robustness, it offers application-optimised performance. Thanks to a wide range of connections, signals and measuring ranges, the pressure sensor can be integrated effortlessly. Customer-specific and private label solutions can also be realised.
Whether a standard instrument or a customer-specific adaption - always the ideal solutionThe O-10 is available in almost 500,000 variants - with approvals for the EU, Russia and also the USA and Canada - and, without the need for special designs, offers the greatest freedom. Whether as a second-source sensor or as a replacement, the O-10 saves time and costs during implementation. For optimised machine designs, customisation is really easy.
Measured values, stable in the long termWith a dry measuring cell, the O-10 operates practically wear-free and delivers enduringly stable and precise measured values. This fully welded thin-film cell has already been proven a million times over in the OEM market. Thanks to high overload resistance and a service life of >100 million load cycles, there are no maintenance and replacement costs. The risk of faults is minimal.
The perfect sensor for large-volume projectsWith WIKA, OEM customers benefit from an experienced partner that has been operating as a volume supplier for decades. Delivery reliability and quality assurance are provided consistently through four modern production lines with ISO 9001-based end-of-line checks - for private label solutions too. Units of 50 sensors each make handling easier and reduce packaging waste.
Model S-20
For general industrial applications
Model A-10
Models M-10, M-11
standard version or with flush diaphragm
Pressure transmitter O-10 with angular connector
Not the same: temperature range and temperature limit
WIKA Pressure and Temperature Products for the Air Compressor Industry
There are currently no documents on your wish list. You can add any document from the download area to your wish list. To do this, select the desired language using the flag symbol.
The maximum number of 20 entries was reached.
To receive your download link via e-mail, enter your address here:
The e-mail address is invalid.
Note: There are currently no articles in your request list. You can add any article from the product details to your wish list. To do this, select the desired article in the table.
The maximum number of entries was reached.
To receive your personal offer, we require some additional information from you.