Our website uses cookies. By continuing to use it, you agree to their use.
Solutions for pressure, temperature, force and level measurement, flow measurement, calibration and SF6 gas solutions from WIKA are an integral component of our customers' business processes.
This is why we consider ourselves to be not just suppliers of measurement components but rather more a competent partner that offers comprehensive solutions in close co-operation with our customers – customised and precisely designed products for the exact requirement.
Back to overview
With integrated working pressure indication (DELTA-plus)
Monitoring of filtration, flow and level for:
The differential pressure gauges of the DELTA-line product family are primarily used for the monitoring of low differential pressures where there are high requirements in terms of one-sided overload and static pressure.Typical markets for these products are the process heating technology, the heating, ventilation and air-conditioning industries, the water/wastewater industry, and machine building and plant construction. For these, the main function of the measuring instruments is the monitoring of filters, compressors and pumps.
Often in these applications, alongside the indication of the differential pressure, the current working pressure is also relevant. A version with integrated working pressure indication is therefore available for the model DPG40. The two easily readable, mechanical on-site displays enable the simultaneous reading of the working and the differential pressure.
Furthermore, this saves on an additional measuring and sealing point, reducing additional expense for piping and mounting.
As a result of the low scale range of 0 … 160 mbar, the instrument can also be used for applications with low differential pressures. A further key feature is the high accuracy of down to 1.6 % which is important for most applications.
The measuring chamber, depending on the requirement and application, can be made from aluminium or stainless steel. Through the increased stability, the stainless steel measuring chamber is also suitable for gaseous media.
Model 910.15
For pressure measuring instruments
Model 910.17
For measuring instruments and instrumentation accessories
Model DPGS40TA
With integrated working pressure indication (DELTA-comb), with component testing
Aluminium measuring chamber
Measuring tank levels in boiler systems with DELTA-trans
Safe filter monitoring with differential pressure gauges
There are currently no documents on your wish list. You can add any document from the download area to your wish list. To do this, select the desired language using the flag symbol.
The maximum number of 20 entries was reached.
To receive your download link via e-mail, enter your address here:
The e-mail address is invalid.
Note: There are currently no articles in your request list. You can add any article from the product details to your wish list. To do this, select the desired article in the table.
The maximum number of entries was reached.
To receive your personal offer, we require some additional information from you.