Model 55

Bimetal thermometer

For the process industry per EN 13190, premium version

Selected documents
Sales contact Questions? Find a contact in your vicinity.

Applications

  • General process instrumentation in the chemical and petrochemical industries, oil and gas industries, energy and water/wastewater industries
  • Temperature measurement in harsh and aggressive environments

Special features

  • Scale ranges from -70 ... +600 °C [-94 ... +1,112 °F]
  • For extreme ambient temperatures
  • Completely from stainless steel
  • Individual stem length from 63 ... 1,000 mm [2.5 ... 39 in]
  • QR code on dial links to instrument-specific information

Description

The model 55 bimetal thermometer has been developed and is manufactured in accordance with the EN 13190 standard. The high-quality thermometer has been designed especially for the requirements of the process industry. Especially in the chemical and petrochemical, oil and gas, and power engineering industries, the temperature measuring instrument completely manufactured from stainless steel is used successfully.

The model 55 satisfies the high requirements for resistance against aggressive media. As an option, the case, the stem and the process connection can be made from 316Ti (1.4571) to fulfil the highest requirements.

To allow optimum fitting to the process, individual insertion lengths and different process connections can be selected.

When it comes to harsh climatic conditions at the place of use, the model 55 is the right choice, as it can be used at temperatures ranging from -40 °C [-40 °F] to +70 °C [+158 °F] (optionally also up to -50 °C [-58 °F] or -70 °C [-94 °F] in the POLARgauge® version).

The QR code on the dial allows instrument-specific information such as the serial number, the order number, certificates and other product data to be retrieved from the internet easily and in the long term.

Wish list - Documents (0)

There are currently no documents on your wish list. You can add any document from the download area to your wish list. To do this, select the desired language using the flag symbol.

The maximum number of 20 entries was reached.

To receive your download link via e-mail, enter your address here:

The e-mail address is invalid.