Diaphragm seal service

Replacement service for diaphragm seal systems with process transmitters

WIKA offers you a profitable replacement service both for its own diaphragm seal systems and also for those from other recognised manufacturers.

Diaphragm seal systems are used for demanding measuring requirements with extreme medium temperatures of -90 °C up to +400 °C in the process industry. The diaphragm seal assemblies protect the process transmitter from aggressive, corrosive, heterogeneous, abrasive, highly viscous or toxic media.

Depending on the application case, the service life of the process transmitter is longer than that of the wetted parts. Therefore, only in rare cases must defective diaphragm seal systems be replaced completely, i.e. including the process transmitter. By re-using the process transmitter, WIKA offers a service package with clear cost savings.

With the replacement service, through the exchange of the diaphragm seal, the TCO (“total cost of ownership”) of the measuring point can be reduced considerably.

Your benefits

  • Cost saving
  • Fast availability
  • New calibration of the system
  • Current material certificate
  • Process transmitter check


Technical Information

Replacement service for diaphragm seal systems with process transmitters

Additional terms and conditions

Replacement service for diaphragm seal systems with process transmitters

Open
Your contact person

Do you have any questions? We will be pleased to assist you further.