Pressure gauges from WIKA – market leader since 1946

Our pressure gauges (mechanical pressure measuring instruments) for gauge, absolute and differential pressure have been proven millions of times over. For the optimal solution for the widest range of applications, there is a choice of measuring systems in Bourdon tube, diaphragm element and capsule element technologies. The pressure gauges cover scale ranges from 0 … 0.5 mbar to 0 … 6,000 bar and indication accuracies of up to 0.1 %. For the various requirements in industrial and process instrumentation there are pressure elements from copper alloys, stainless steel or special materials.

WIKA online shop

Measurement technology requirements? Order your standard pressure gauges easily and directly from us - with the WIKA quality you are accustomed to.

To the shop
Sales contact Questions? Find a contact in your vicinity.


FAQ

When must there be a CE mark on the dial?

When the measuring instrument falls under the scope of the pressure equipment directive (PED; >= 2900 psi / 200 bar), EMC directive (e.g. intelliGAUGE) or the low voltage directive (e.g. 821 or 851 contacts).

What are the "little yellow levers" on the pressure gauge casing for?

Pressure gauges for pressure ranges under 363 psi (25 bar) generally have a filling plug with small levers. These yellow levers are closed on delivery, and must be opened on fit ... More

Wish list - Documents (0)

There are currently no documents on your wish list. You can add any document from the download area to your wish list. To do this, select the desired language using the flag symbol.

The maximum number of 20 entries was reached.

To receive your download link via e-mail, enter your address here:

The e-mail address is invalid.