Pressure gauges from WIKA – market leader since 1946

Our pressure gauges (mechanical pressure measuring instruments) for gauge, absolute and differential pressure have been proven millions of times over. For the optimal solution for the widest range of applications, there is a choice of measuring systems in Bourdon tube, diaphragm element and capsule element technologies. The pressure gauges cover scale ranges from 0 … 0.5 mbar to 0 … 6,000 bar and indication accuracies of up to 0.1 %. For the various requirements in industrial and process instrumentation there are pressure elements from copper alloys, stainless steel or special materials.

WIKA online shop

Measurement technology requirements? Order your standard pressure gauges easily and directly from us - with the WIKA quality you are accustomed to.

To the shop
Sales contact Questions? Find a contact in your vicinity.


FAQ

What is the function of a three-way valve block?

With upstream pressure equalising valves it is possible to achieve uniform pressure loading from the plus and minus side, to avoid single-sided overpressure loading during both start-up and operation, and also to enable zero point checks during operation.

How can a diaphragm pressure gauge be protected against aggressive media?

The diaphragm pressure gauge can be coated with PTFE, gold, Hastelloy and many other materials to protect the instrument.

Wish list - Documents (0)

There are currently no documents on your wish list. You can add any document from the download area to your wish list. To do this, select the desired language using the flag symbol.

The maximum number of 20 entries was reached.

To receive your download link via e-mail, enter your address here:

The e-mail address is invalid.