Pressure gauges from WIKA – market leader since 1946

Our pressure gauges (mechanical pressure measuring instruments) for gauge, absolute and differential pressure have been proven millions of times over. For the optimal solution for the widest range of applications, there is a choice of measuring systems in Bourdon tube, diaphragm element and capsule element technologies. The pressure gauges cover scale ranges from 0 … 0.5 mbar to 0 … 6,000 bar and indication accuracies of up to 0.1 %. For the various requirements in industrial and process instrumentation there are pressure elements from copper alloys, stainless steel or special materials.

WIKA online shop

Measurement technology requirements? Order your standard pressure gauges easily and directly from us - with the WIKA quality you are accustomed to.

To the shop
Sales contact Questions? Find a contact in your vicinity.


FAQ

What happens when a model 7 differential pressure gauge with separation diaphragms made of elastomers is operated below the ambient temperature specified in the data sheet?

Below the permissible ambient temperatures, the accuracy deteriorates significantly, since the diaphragm (which is either made of FPM / FKM or NBR) stiffens at low temperatures.

What is the difference between a standard pressure gauge and a safety pattern version?

A safety version (code S3 per EN837) has an additional solid baffle wall welded between the dial and the measuring system. In addition, the case has a back wall that can blow out completely. The window is typically made of laminated safety glass. If a pressure buil ... More

Wish list - Documents (0)

There are currently no documents on your wish list. You can add any document from the download area to your wish list. To do this, select the desired language using the flag symbol.

The maximum number of 20 entries was reached.

To receive your download link via e-mail, enter your address here:

The e-mail address is invalid.