Our dial thermometers work on the bimetal, expansion or gas actuation principle. This enables scale ranges of -200 to +700 °C in different class accuracies, response times and resilience to environmental influences. Diverse connection designs, stem diameters and individual stem lengths enable a flexible measuring point design. Dial thermometers with capillaries are particularly versatile. All thermometers are suited for operation in a thermowell if necessary.

Sales contact Questions? Find a contact in your vicinity.


FAQ

Does the ambient temperature have any influence on the measuring tube within the case of the gas-actuated instrument?

Yes, that is why a bimetal compensation is installed between the movement and the measuring tube. This compensation is technically limited within a specific range. For WIKA gas-actuated instruments the standard ambient temperature is approx. 23 ± 10 °C. ... More

What is the maximum length of a capillary for gas actuated thermometers?

Theoretically, the capillary of a gas-actuated thermometer can be up to 100 m long. However, a large probe volume is needed so that the gas-actuated thermometer will operate within class 1. With the expansion thermometer, the maximum length is limited to 15 metres, ... More

Wish list - Documents (0)

There are currently no documents on your wish list. You can add any document from the download area to your wish list. To do this, select the desired language using the flag symbol.

The maximum number of 20 entries was reached.

To receive your download link via e-mail, enter your address here:

The e-mail address is invalid.