Our dial thermometers work on the bimetal, expansion or gas actuation principle. This enables scale ranges of -200 to +700 °C in different class accuracies, response times and resilience to environmental influences. Diverse connection designs, stem diameters and individual stem lengths enable a flexible measuring point design. Dial thermometers with capillaries are particularly versatile. All thermometers are suited for operation in a thermowell if necessary.

Sales contact Questions? Find a contact in your vicinity.


FAQ

How does an expansion thermometer work?

The measured value registration is made through the liquid-filled measuring system which consists of a temperature probe, capillary and Bourdon tube. All three components combine to form a closed tube system. The internal pressure in the system changes with the adj ... More

What does one mean by the active length of a thermometer?

The active length of a thermometer is the length over which the thermometer effectively averages the temperature, through in-and outflows of the heat.

Wish list - Documents (0)

There are currently no documents on your wish list. You can add any document from the download area to your wish list. To do this, select the desired language using the flag symbol.

The maximum number of 20 entries was reached.

To receive your download link via e-mail, enter your address here:

The e-mail address is invalid.