Contact pressure gauges

WIKA contact pressure gauges: Switching and indicating with a single instrument

Wherever the process pressure has to be indicated locally and, at the same time, limit values must be monitored, contact pressure gauges find their application. The switch contacts make or break the circuit dependent upon the pointer position of the indicating measuring instrument. If the reading is significantly above or below a set value, they trigger an alarm, hence also the term “alarm contact”. Contact pressure gauges are also suitable for starting, stopping or switching processes.

Calibration services

Entrust the calibration and maintenance of your measuring instruments to a competent partner.

Details
Sales contact Questions? Find a contact in your vicinity.


FAQ

How low is the temperature of the medium which is stored inside the cryogenic vessel when it reaches the pressure gauge?

A Cryo gas is a gas which is gaseous at ambient temperature and pressure and becomes liquid because of cooling and compression. Due to cooling and compression the volume of the gas can be reduced and thus it’s possible to store a huge quantity inside a ves ... More

Which standard regulates contact gauges?

Sliding and magnetic snap-action contacts fitted in pressure gauges and thermometers with housing diameters of 100 and 160 mm are governed by DIN 16085.

Wish list - Documents (0)

There are currently no documents on your wish list. You can add any document from the download area to your wish list. To do this, select the desired language using the flag symbol.

The maximum number of 20 entries was reached.

To receive your download link via e-mail, enter your address here:

The e-mail address is invalid.