Model MTF-1

Pressure sensor module

Up to 1,000 bar

Selected documents
Sales contact Questions? Find a contact in your vicinity.

Applications

  • Sensor integration projects
  • Battery-operated applications
  • Applications with high pressures of up to 1,000 bar [15,000 psi]
  • Implementation of condition monitoring

Special features

  • Compact design for limited mounting spaces
  • Low energy consumption reduces maintenance effort
  • Dry, welded measuring cell from stainless steel for aggressive media
  • Additional temperature indication for condition monitoring

Description

The model MTF-1 pressure sensor module is a simple and flexible option for integrating pressure measurement into a wide variety of applications. The pressure value is digitally processed in the module and output as a standardised digital or analogue signal. Thus, the MTF-1 module delivers precise data for applications with pressures of up to 1,000 bar.
Adjustment of the output signal is carried out by WIKA at the factory, meaning time and cost expenditure for calibration during integration is eliminated.

Low energy consumption reduces maintenance effort
The model MTF-1 pressure sensor module is designed for energy-saving operation. The digital I²C signal transmits data extremely efficiently thanks to low basic energy consumption and fast switch-on times.
The energy-efficient sleep mode further reduces energy consumption. This makes the module particularly suitable for battery-operated solutions, ensures long cycles between battery changes and thus reduces maintenance costs.

Dry, welded measuring cell from stainless steel, also for aggressive media
The dry, stainless steel measuring cell is welded to the process connection and can therefore also be used with aggressive media. Even after long periods of use with many load cycles, the dry measuring cell of the model MTF-1 only exhibits a low signal drift – and ensures a permanently reliable data basis.

Additional temperature indication for condition monitoring
In order to evaluate the condition of the sensor, in many applications a temperature indication is helpful. Thanks to the digital I²C protocol, parallel to the pressure signal, the model MTF-1 provides a guideline value for the temperature in the sensor module, which can be used for condition monitoring of the instrument. With condition-based and preventive maintenance made possible by this, the service life can be significantly extended and repairs can be planned ahead.

Explosion protection
Optionally, the model MTF-1 is available with ATEX and IECEx approval.

Spanner width 19 mm

MTF-1 pressure sensor module | our smart solution for your sensor integration projects

  • Spanner width 19 mmSpanner width 27 mmMTF-1 pressure sensor module | our smart solution for your sensor integration projects
Wish list - Documents (0)

There are currently no documents on your wish list. You can add any document from the download area to your wish list. To do this, select the desired language using the flag symbol.

The maximum number of 20 entries was reached.

To receive your download link via e-mail, enter your address here:

The e-mail address is invalid.