Our website uses cookies. By continuing to use it, you agree to their use.
Solutions for pressure, temperature, force and level measurement, flow measurement, calibration and SF6 gas solutions from WIKA are an integral component of our customers' business processes.
This is why we consider ourselves to be not just suppliers of measurement components but rather more a competent partner that offers comprehensive solutions in close co-operation with our customers – customised and precisely designed products for the exact requirement.
Back to overview
Needle valves and multiport needle valves separate the process from measuring instruments such as pressure gauges, switches or transmitters. By closing this valve the instrument can be safely dismounted for service work like recalibration or replacement. Versions with an additional vent connection are able to vent the instrument to the atmosphere by means of the needle valve. The multiport needle valve is already equipped with two additional connections. These can be used either as vent connections or for the connection of additional instruments.
Through the non-rotating spindle tip, the wear of the sealing elements is reduced. This results, particularly with frequent opening and closing, in a noticeable increase in the service life.
Through the blow-out proof design of the valve, working safety is improved, especially in applications with high pressure loading.
The natural gas design, model IV1N is available with a metering valve that enables both, instrument shut-off and flow control.
On request, WIKA offers the professional assembly of valves and pressure measuring instruments and also other accessories into a ready-to-install instrument hook-up. To ensure the performance of the complete system, an additional leak test is carried out on the instrument hook-up.
Model IV2
2-valve manifold
Multiport valve, model IV11
Avoid fugitive emissions through prevention
What role do valves play in plant safety?
WIKA’s POLARgauge and POLARvalve Series, Instruments for Extremely Low Temperatures
There are currently no documents on your wish list. You can add any document from the download area to your wish list. To do this, select the desired language using the flag symbol.
The maximum number of 20 entries was reached.
To receive your download link via e-mail, enter your address here:
The e-mail address is invalid.
Note: There are currently no articles in your request list. You can add any article from the product details to your wish list. To do this, select the desired article in the table.
The maximum number of entries was reached.
To receive your personal offer, we require some additional information from you.