Our website uses cookies. By continuing to use it, you agree to their use.
Solutions for pressure, temperature, force and level measurement, flow measurement, calibration and SF6 gas solutions from WIKA are an integral component of our customers' business processes.
This is why we consider ourselves to be not just suppliers of measurement components but rather more a competent partner that offers comprehensive solutions in close co-operation with our customers – customised and precisely designed products for the exact requirement.
Back to overview
With flange connection
The monoblock has been designed to meet the requirements of the process industry, especially for natural gas and aggressive media applications. The compact design integrates a shut-off valve to separate the process from the instrument side.
For applications with liquid or dirty media, ball valves are recommended due to easy cleaning of the straight-through internal bore.
The one-piece case minimises the number of leakage points and thereby reduces the risk of media escaping into the environment. The valve seat design and the redundant seals
of the valve body ensure high durability and tightness. In case the soft valve seat fails, the metal-to-metal seat will ensure that the valve can still be operated and set to a safe position. The tightness is guaranteed for the connection between the process and the measuring instrument and towards the atmosphere.
The super-finished machining of the internal parts allows a very smooth and precise operation, even at high pressures and after long periods without valve operation. The surface finish helps to prevent corrosion with aggressive media and makes it easier to clean.
Models IBS3, IBJ4
For sampling and injection processes
Models IBF2, IBF3
Model IVM
Process and instrument version
Models IBM2, IBM3
With threaded connection
Process and instrument connection: Flange
There are currently no documents on your wish list. You can add any document from the download area to your wish list. To do this, select the desired language using the flag symbol.
The maximum number of 20 entries was reached.
To receive your download link via e-mail, enter your address here:
The e-mail address is invalid.
Note: There are currently no articles in your request list. You can add any article from the product details to your wish list. To do this, select the desired article in the table.
The maximum number of entries was reached.
To receive your personal offer, we require some additional information from you.