Our website uses cookies. By continuing to use it, you agree to their use.
Solutions for pressure, temperature, force and level measurement, flow measurement, calibration and SF6 gas solutions from WIKA are an integral component of our customers' business processes.
This is why we consider ourselves to be not just suppliers of measurement components but rather more a competent partner that offers comprehensive solutions in close co-operation with our customers – customised and precisely designed products for the exact requirement.
Back to overview
Clamping force test instrument up to 120 kN
The model F1119 (NS 20) hydraulic force transducer enables the simple and economical measurement in vices and display of forces of measuring ranges from 320 N to 120 kN. The flattened case of this compression force transducer enables a stable force measurement.The force is measured using the principle of hydraulics: The force acting on a piston leads to a pressure increase that can be visualised on a connected display instrument. The scale of the display instrument can be defined in various units, e.g. N, kN, kg, t.
Leak-tightness warrantyThe warranty on leak tightness of the hydraulic force measuring unit was extended to 5 years2). A force transducer that starts to leak within this period will be repaired free of charge.1) For rated forces below 500 N, the relative linearity error is ±1.6 % Fnom for all connected measuring instruments.2) Use of the force measuring unit as intended is a prerequisite for the extended 5-year warranty.
Model F1211
up to 1,000 kN
Model F1224
Model F6215
For general applications up to 1.500 kN
Model F1222
from 10 N, miniature design
There are currently no documents on your wish list. You can add any document from the download area to your wish list. To do this, select the desired language using the flag symbol.
The maximum number of 20 entries was reached.
To receive your download link via e-mail, enter your address here:
The e-mail address is invalid.
Note: There are currently no articles in your request list. You can add any article from the product details to your wish list. To do this, select the desired article in the table.
The maximum number of entries was reached.
To receive your personal offer, we require some additional information from you.