Our website uses cookies. By continuing to use it, you agree to their use.
Solutions for pressure, temperature, force and level measurement, flow measurement, calibration and SF6 gas solutions from WIKA are an integral component of our customers' business processes.
This is why we consider ourselves to be not just suppliers of measurement components but rather more a competent partner that offers comprehensive solutions in close co-operation with our customers – customised and precisely designed products for the exact requirement.
Back to overview
High-temperature version
Versatile in applicationNowadays, fast and simple testing of thermometers is a “must” when it comes to the operational safety of machines and plants.
The portable calibrators of the CTD9100 family are particularly suited for on-site calibrations and extremely user-friendly. Due to their compact design and their low weight, the instruments can be taken and used almost anywhere.
The new instrument concept brings together a stable heat source with an intelligent air cooling system, which easily keeps the temperature low in the upper part of the calibrator.
This enables industrial temperature probes to be calibrated even more efficiently, without overheating the process head or the hand grip of the thermometer. Regular monitoring of temperature probes helps to recognise failures promptly and shorten downtimes.
Easy to useThe temperature dry-well calibrators of the CTD9100 series work with temperature-controlled metal blocks and interchangeable inserts.
The calibration temperature, adjusted simply using two buttons on the controller, can be very quickly controlled.
The actual temperature of the heating block is displayed on a large, 2-line, high-contrast LC display. Thus reading errors are virtually eliminated.
Thermometers with different diameters can be fitted into the calibrator using inserts, drilled to suit. A new block design, with improved temperature homogeneity at the calibrator's lower range, leads to smaller measurement uncertainties.
Model CTD9100
Industrial series
Model CTB9100
Portable version
Model CTD9100-375
Compact version
Model CTM9100-150
Model CTD9100-ZERO
Ice point calibrator
There are currently no documents on your wish list. You can add any document from the download area to your wish list. To do this, select the desired language using the flag symbol.
The maximum number of 20 entries was reached.
To receive your download link via e-mail, enter your address here:
The e-mail address is invalid.
Note: There are currently no articles in your request list. You can add any article from the product details to your wish list. To do this, select the desired article in the table.
The maximum number of entries was reached.
To receive your personal offer, we require some additional information from you.