Our website uses cookies. By continuing to use it, you agree to their use.
Solutions for pressure, temperature, force and level measurement, flow measurement, calibration and SF6 gas solutions from WIKA are an integral component of our customers' business processes.
This is why we consider ourselves to be not just suppliers of measurement components but rather more a competent partner that offers comprehensive solutions in close co-operation with our customers – customised and precisely designed products for the exact requirement.
Back to overview
Modular version
DesignThe highly configurable model CPC6050 modular pressure controller offers maximum flexibility to best suit the customers’ requirements. The instrument can have up to two independent pressure regulating channels which can operate simultaneously. Each channel can have up to twotransducers. The instrument can also have an optionalbarometric reference for gauge or absolute pressureemulation. This instrument can be specified as a desktop or as 19" rack-mounting kit.
ApplicationThe controller offers many applications within calibration laboratories and production environments because of its pressure range -1 … 210 bar [-15 … 3,045 psi] and accuracy down to 0.008 % IS-33. Its ability to control minimum pressures such as 25 mbar [10 inH2O] span with a high stability makes it the ideal calibration and verification solution for healthcare and aerospace industries. Simultaneous calibration channels along with interchangeable plug-and-play pressure transducers and an intuitive GUI makes CPC6050 an easy-to-use and low-maintenance instrument.
FunctionalityThe touchscreen, along with an intuitive user interface,provide maximum ease-of-use. The large number of menulanguages add to its operability. In addition to specifying a certain pressure set point, either by entering it via touchscreen or sending it via remote interface, the pressurecan be changed in defined, programmable steps by using theSTEP buttons.
Moreover, the user can also easily create extensive test programs using the instrument menu. Depending on the application, the rate of control can be either pre-set precision, high speed or a user-defined variable rate.
SoftwareThe WIKA-Cal calibration software enables the convenient calibration of pressure measuring instruments and thegeneration of test certificates. Theinstrument can also beremotely controlled using either the Mensor standard, SCPI or other optional command sets.
Model WIKA-Cal
Model CPC8000
High-end version
Model CPC4000
Industrial series
There are currently no documents on your wish list. You can add any document from the download area to your wish list. To do this, select the desired language using the flag symbol.
The maximum number of 20 entries was reached.
To receive your download link via e-mail, enter your address here:
The e-mail address is invalid.
Note: There are currently no articles in your request list. You can add any article from the product details to your wish list. To do this, select the desired article in the table.
The maximum number of entries was reached.
To receive your personal offer, we require some additional information from you.