Our website uses cookies. By continuing to use it, you agree to their use.
Solutions for pressure, temperature, force and level measurement, flow measurement, calibration and SF6 gas solutions from WIKA are an integral component of our customers' business processes.
This is why we consider ourselves to be not just suppliers of measurement components but rather more a competent partner that offers comprehensive solutions in close co-operation with our customers – customised and precisely designed products for the exact requirement.
Back to overview
compact version, to 1,200 bar [16,000 lb/in²]
Proven primary standardPressure standards (dead-weight testers) are the most accurate instruments available on the market for the calibration of electronic or mechanical pressure measuring instruments. The direct measurement of the pressure (p = F/A), as well as the use of high-quality materials enable a very small measurement uncertainty, in conjunction with an excellent long-term stability. The pressure standard (dead-weight tester) has therefore been used for years in factory and calibration laboratories in industry, national institutes and research laboratories.Stand-alone operationDue to its integrated pressure generation and the purely mechanical measuring principle, the pressure standard model CPB3800 is ideal for on-site use for maintenance and service.
Basic principlePressure is defined as the quotient of force and area. The core component of the pressure standard CPB3800 is therefore a very precisely manufactured piston-cylinder system, onto which a mass load is applied in order to generate the individual test points.
The mass load is proportional to the target pressure and this is achieved through optimally graduated masses. As standard, these masses are manufactured to the standard gravity (9.80665 m/s²), though they can be adjusted to a specific location andcalibrated according to UKAS accreditation.
Model WIKA-Cal
Model CPB3500
Pneumatic version, vacuum to 120 bar [1,600 lb/in²]
Model CPB3800HP
High-pressure version, to 2,600 bar [40,000 lb/in²]
Model CPB5000
Pneumatic version to 120 bar [1,600 lb/in2]
Model CPB5000HP
High-pressure version to 6,000 bar [90,000 lb/in²]
Model CPB5800
Hydraulic version to 1,400 bar [20,000 lb/in²]
Pressure standard, model CPB3800
There are currently no documents on your wish list. You can add any document from the download area to your wish list. To do this, select the desired language using the flag symbol.
The maximum number of 20 entries was reached.
To receive your download link via e-mail, enter your address here:
The e-mail address is invalid.
Note: There are currently no articles in your request list. You can add any article from the product details to your wish list. To do this, select the desired article in the table.
The maximum number of entries was reached.
To receive your personal offer, we require some additional information from you.