Our website uses cookies. By continuing to use it, you agree to their use.
Solutions for pressure, temperature, force and level measurement, flow measurement, calibration and SF6 gas solutions from WIKA are an integral component of our customers' business processes.
This is why we consider ourselves to be not just suppliers of measurement components but rather more a competent partner that offers comprehensive solutions in close co-operation with our customers – customised and precisely designed products for the exact requirement.
Back to overview
For industrial applications
Heating technology
The models A52, R52 bimetallic thermometers are the entrylevel model among process thermometers. The target markets of this thermometer are air-conditioning and machine building.
Models A52, R52 are manufactured in accordance with EN 13190 and already offer a stainless steel case and accuracy class 1 for nominal sizes > 60 mm.
Especially noteworthy is the large number of stem lengths and nominal sizes. This enables the individual adaptation to the target applications.
Models SWT52G, SWT52S
Model TW45
Design per DIN 43772 form 5, 8
Model A43
For heating technology
Model A48
For air-conditioning and refrigeration systems
Model A50
Standard version
Model A46
For heating technology, special versions
Model A2G-61
Bimetallic thermometer, model 52
Coatings of measuring instruments: Use and advantages
Diaphragm seal system detects level in PTA reactors
Diaphragm Seals Improve Reliability in Bioethanol Production
There are currently no documents on your wish list. You can add any document from the download area to your wish list. To do this, select the desired language using the flag symbol.
The maximum number of 20 entries was reached.
To receive your download link via e-mail, enter your address here:
The e-mail address is invalid.
Note: There are currently no articles in your request list. You can add any article from the product details to your wish list. To do this, select the desired article in the table.
The maximum number of entries was reached.
To receive your personal offer, we require some additional information from you.