Our website uses cookies. By continuing to use it, you agree to their use.
Solutions for pressure, temperature, force and level measurement, flow measurement, calibration and SF6 gas solutions from WIKA are an integral component of our customers' business processes.
This is why we consider ourselves to be not just suppliers of measurement components but rather more a competent partner that offers comprehensive solutions in close co-operation with our customers – customised and precisely designed products for the exact requirement.
Back to overview
For ventilation and air-conditioning
The model A2G-60 electronic ventilation duct temperature sensor is used for temperature measurement in heating, ventilation, air-conditioning and refrigeration systems and is primarily used in air ducts.
Mounting is performed using a mounting flange. In conjunction with an additional thermowell, the A2G-60 can also be used for temperature measurement in liquid media.
By selecting the appropriate measuring elements, the ventilation duct temperature sensor is compatible with all commonly used control systems. The A2G-60 is available with a Pt1000 or Ni1000 sensor, but also with an integrated transmitter (0 ... 10 V or 4 ... 20 mA).
Model A2G-61
Model A2G-65
Air2guide Products Help HVAC Industry Meet ASHRAE’s COVID-19 Recommendations
Comfort, Health, and Sustainability: The Importance of HVAC/R Measuring Instruments for Pressure, Temperature, and Airflow
There are currently no documents on your wish list. You can add any document from the download area to your wish list. To do this, select the desired language using the flag symbol.
The maximum number of 20 entries was reached.
To receive your download link via e-mail, enter your address here:
The e-mail address is invalid.
Note: There are currently no articles in your request list. You can add any article from the product details to your wish list. To do this, select the desired article in the table.
The maximum number of entries was reached.
To receive your personal offer, we require some additional information from you.