Our website uses cookies. By continuing to use it, you agree to their use.
Solutions for pressure, temperature, force and level measurement, flow measurement, calibration and SF6 gas solutions from WIKA are an integral component of our customers' business processes.
This is why we consider ourselves to be not just suppliers of measurement components but rather more a competent partner that offers comprehensive solutions in close co-operation with our customers – customised and precisely designed products for the exact requirement.
Back to overview
For sanitary applications, interchangeable sensor
The model TR22-A resistance thermometer is used for temperature measurement in sanitary applications. The process connections meet the stringent requirements, in terms of materials and design, of hygienic measuring locations. With increased hygienic requirements for the ambient areas around the measuring location, a stainless steel head is available in an optimised hygienic design. This enables easy cleaning of the measuring instrument, particularly for splash zones in food production.
Due to the rotatable threaded connection to the connection head, it is possible to loosen the connection head and to adjust it in the desired position. The connection head can be removed together with the measuring insert. This allows the resistance thermometer to be calibrated along with the whole measuring chain, i.e. without disconnecting the electrical connections. In addition, this avoids having to open the process, and thus the risk of contamination is minimised.
The spring-loaded measuring insert guarantees the contact between the sensor tip and the bottom of the protection tube and thus ensures a fast response time and high accuracy.
The welded junction between the protection tube and the flange makes the use of a sealing as additional material in those areas redundant which are in contact with the product.
Model TR21-A
For sanitary applications, with flange connection
With VARIVENT® connection
Thermowell without dead spaces - Temperature sensors adapted for sterile applications (PDF)
New Food: Biomass fermentation harbours complex measuring requirements
There are currently no documents on your wish list. You can add any document from the download area to your wish list. To do this, select the desired language using the flag symbol.
The maximum number of 20 entries was reached.
To receive your download link via e-mail, enter your address here:
The e-mail address is invalid.
Note: There are currently no articles in your request list. You can add any article from the product details to your wish list. To do this, select the desired article in the table.
The maximum number of entries was reached.
To receive your personal offer, we require some additional information from you.