Service

PC Software

Models: CPD8500
Calibration software (V1.0.0) for the Environmental Measurement Module (EMM) of the CPD8500

This software is used to communicate with the EMM to facilitate the calibrate of the environmental parameters.

ZIP (4.1 MB)
Instructions (1.2 MB)
Models: CPC8000, CPA8001, CPC4000, CPC6050, CPT6140, CPT9000, CPT6020, CPT6030, CPT9000 Barometer, CPT6020 Barometer, CPC3050
Calibration Utility Software V1.28.0

This software is used for communication and calibration of Mensor transducers. (including the discontinued CPT6010 and CPC6000). .

ZIP (52.5 MB)
Models: CPB5000, CPC2000, CPC8000, CPC8000-H, CPG2500, CPH6200, CPT6200, CPH62I0, CPT2500, CTR1000, CTI5000, CPT6100, CPT6180, CPB5000HP, CPB3800, CPB5800, CPH6300, WIKA-Cal, CPU6000-W, CPU6000-S, CPU6000-M, CPB3500, CPB3800HP, CPC4000, CPC6050, CPG1500, CPH7000, CPC7000, CPD8500, CPT6020, CPC3050, CPG1200, DMK1200, DTK1X00
Calibration software WIKA-Cal V2.13.0

System requirements: Windows® 10,11

ZIP (9.6 MB)
Configuration and evaluation software USBsoft2500, V1.4

For USB pressure sensor CPT2500 with USB adapter CPA2500

EXE (8.0 MB)
Instructions (7.8 MB)
Models: CPH6300
Configuration software ConfigSoft, V3.6

For Hand-Held instrument CPH6300

MSI (4.5 MB)
Models: CPH6300
Configuration software ConfigSoft, V3.2

For Hand-Held instrument CPH6300

ZIP (6.8 MB)
Models: CPT2500
Multi-channel software USB ScanSoft V1.1

For Windows® XP SP3, Vista SP2, 7 SP1 and Virtual systems

ZIP (28.5 MB)
Instructions (1.3 MB)
This is an open source example software program.

It is used to communicate with Mensor controllers, indicators and transducers.

ZIP (2.4 MB)