Model CPT6030

Analog Pressure Transducer

Basic Version

Selected documents
Sales contact Questions? Find a contact in your vicinity.

Applications of the Analog Pressure Transducer

  • Pressure calibration
  • High accuracy pressure monitoring
  • Pressure sensing in critical applications
  • Process instrumentation

Special Features of the Analog Pressure Transducer

  • Metrological Accuracy of 0.025% FS on the 4-20 mA output
  • Range: 0-10 in. H2O (25 mbar) up to 15,015 psi (1001 bar)
  • Wide voltage power input from 15 to 28 Vdc
  • Wide temperature compensation from -20 to 75 oC
  • IP-67 rating for harsh environments
  • Compact rugged design
  • NAMUR NE43 complaint

Description of the Premium Pressure Transducer

Description
The analog pressure transducer, CPT6030 is a self-contained pressure sensing device thatprovides high accuracy pressure measurements with a true two wire, 4 to 20 mA output. This transducer incorporates a low hysteresis silicon sensor with electronically compensated pressure linearity over the compensated temperature range. The transducer is characterized over the full pressure and compensated temperature range to achieve 0.025% FS accuracy. The pressure output is updated at a rate of 21 readings per second (47 ms).

Application
The analog pressure transducer can be used to verify and adjust industrial and process ressure transmitters as a compact calibration solution. The metrological grade accuracy of .025% FS includes linearity, hysteresis, repeatability, drift and reference uncertainty over the temperature range. The CPT6030 can also be used for OEM applications such as flow calibrators, humidity calibrators, pressure controllers, aerospace wind tunnel calibration, automotive sensor testing, hydrology, oceanography, and in the aviation and space industries. It can also be used as a transfer standard or in pressure calibration and testing areas of production facilities.

Functions
System designers appreciate these high accuracy remotely accessible transducers that are not tied to a front panel. Each transducer can be configured for gauge, absolute or bidirectional pressurtypes with pressure ranges as low as 10” of H2O up to 15,000 psi and a recalibration period of 365 days. This two wire loop powered pressure transducer accepts a wide range of voltage input from 15 to 28 Vdc making it flexible enough to be used in a wide variety of applications.


Design
The 316L SS construction and IP67 rating are an asset when utilizing the transducer in corrosive or wet environments. Its compact design offers an advantage in miniaturization of product design in many OEM applications. The pressure connection and housing can be customized to fit your application. Standard fittings are easily changed using the SAE J514/JIC or the Autoclave® F250C connection. The CPT6030 is a smart pressure transducer with calibration and compensation data stored on-board the sensor at all times. It can be configured with a digital interface using RS-232 to set and adjust zero and span.

Analog Pressure Transducer
  • Analog Pressure Transducer