Our website uses cookies. By continuing to use it, you agree to their use.
WIKA Alexander Wiegand SE & Co. KG acquired DH-Budenberg on 1st April, 2011. The proven products from DH-Budenberg including laboratory and industrial standards and are available as before but now within the WIKA Calibration Technology division of the WIKA Group. DH-Budenberg provides an attractive offering in industrial deadweight testers and comparators. These deadweight testers are compatible with hydraulic or pneumatic media and accuracy's up to 0.008% of reading. Comparators are also available that use hydraulic or pneumatic media and are used to compare the pressure in a device under test to a chosen standard.
The high-end primary pressure standards previously known as Desgranges & Huot, are also available as before but now consolidated within the DH-Budenberg brand. These high-end primary standard deadweight testers and piston gauges are used in corporate and national laboratories around the world.