Model CPP30

Calibration Hand Pump

Selected documents
Sales contact Questions? Find a contact in your vicinity.

Applications of the Calibration Hand Pump

  • Calibration hand pump for laboratories, workshops or on site
  • For testing, adjusting and calibrating all types of pressure measuring instruments
  • Pneumatic calibration hand pump from -14 ... 500 psi

Special Features of the Calibration Hand Pump

  • Ergonomic handling
  • Fine adjustment vernier valve
  • Compact size
  • Low weight

Description of the Calibration Hand Pump

Applications
A Calibration Hand Pump is used to generate pressure for the testing, adjusting and calibration of mechanical and electronic pressure measuring instruments. The Calibration Hand Pump can be used in laboratories, workshops or in the field.

Operation
The CPP30 Calibration Hand Pump connects simultaneously to a device under test and a pressure reference, and applies pressure to both instruments. Calibration or adjustment of the device under test is accomplished by comparing the two measured values. The CPP30 is fitted with a fine adjustment vernier for fine tuning each pressure point.

Ease of Use
The compact CPP30 Calibration Hand Pump enables simple and accurate test pressure generation up to 508 psi and vacuum generation down to -14 psi. The maximum pressure or vacuum achievable depends on the attached test volume. The reference instrument is fitted directly to the top of the Calibration Hand Pump, and the device under test is connected via a connection tube (length 19") with NPT adaptors included as an option.

WIKA
Calibration Hand Pump, Model CPP30

Calibration Hand Pump, Model CPP30

  • Calibration Hand Pump, Model CPP30