Model CPG2400 Digital Barometer

Digital Barometer

Selected documents
Sales contact Questions? Find a contact in your vicinity.

Applications of the Digital Barometer

  • Digital barometric pressure monitoring
  • Digital barometer for weather stations
  • Replacement of Mercury manometers
  • Calibration of medical radiation devices

    Key Features of the Digital Barometer

    • 0.03% of reading accuracy
    • Range: 8 to 17 psia (~560 to 1170 mbar)
    • Alternate range: 17 to 34 inHg A @ 0C
    • Digital peak, null functions

      Description of the Digital Barometer

      The CPG2400 Digital Barometer is low cost single channel Barometer with a range of 8 to 17 psia. With an accuracy of 0.03%of reading it is considered an excellent replacement for Mercury manometers. Alternative ranges can be specified in a variety of units including inches of Mercury (inHg A), millibar (mbar) and kilo pascals (kPa). Built-in peak and null functions provide a convenient way to analyze barometric trends.
      Applications
      The CPG2400 Digital Barometer is used as a desk top or rack mounted barometric reference for weather stations, laboratories, clean rooms, nuclear power plants, pharmaceutical processing, health care equipment manufacturing and Calibration of medical radiation equipment. The CPG2400 Digital Barometer is used wherever there is a need to have a precise measurement of barometric pressure in manufacturing, testing, calibration or monitoring of atmospheric pressure.

      Functional Flexibility
      The CPG2400 Digital Barometer has a clear LCD display with an intuitive menu structure for easy navigation within the setup screens. A membrane key pad provides the user the capability to navigate within these menus to set the digital display features such as peak, null, pressure units. It also allows access to a password protected calibration section for recalibration of the internal sensor.
      Communications
      The CPG2400 Digital Barometer can be operated from a remote computer via a RS-232 or RS-485 serial port connection. The serial port can be used to configure, read or calibrate the sensor. This is useful when remote indication of the digital barometric pressure is required. RS-232 is used for communication over short distances and the RS-485 for longer distances and multidrop applications.

      Digital Barometer, Model CPG2400

      Digital Barometer, Model CPG2400

      • Digital Barometer, Model CPG2400