Our website uses cookies. By continuing to use it, you agree to their use.
EUROMISUREA division of the WIKA Group
Back to overview
Easy installation and handlingDifferential pressure flow meters are used in many technical applications. As primary flow elements, orifice plates represent the most common solution. Orifice plates are notable for their easy installation and management.
The differential pressure generated by the primary flow element is normally transformed into an electrical signal proportional to the flow rate by a differential pressure transmitter.
Optimised to customer requirementsOur primary flow elements are optimised with respect to customers' requirements and therefore match the respective final applications perfectly. The design of the bore is matched ideally to the particular characteristics of the plant.
Our products are available with RF, FF or RTJ sealing faces. For special applications, designs in accordance with customer standards can also be provided.
Description of the orifice plateOrifice plates are the simplest type of primary flow elements. Their bore diameter is calculated to generate the specified differential pressure at full scale flow rate. Suitable orifice plates are available for a wide range of different media.
Description of the orifice flangeFor the mounting of orifice plates or flow nozzles, instead of pipe flanges, special orifice flanges are used. Orifice flanges feature pairs of pressure tappings which are machined directly into the orifice flange. This has the advantage of dispensing with any orifice carriers or pressure tappings in the pipe wall.
The assembly of the orifice plate is completed with jacking screws to ensure an easy removal.
Description of the annular chamberAnnular chambers are used to achieve stable measurements under difficult process conditions. They are mounted between already installed process flanges. The different pressure in the pipe is compensated for by using a gap located between the interior of the pipe and the annular chamber.
Models FLC-RO-ST, FLC-RO-MS
single-step restriction orifice or multi-step restriction orifice
Model FLC-MR
Model FLC-CO
For the direct mounting of differential pressure transmitters
Models FLC-FN-PIP, FLC-FN-FLN, FLC-FN-VN
for in-pipe installation, for flange assembly
Models FLC-APT-E, FLC-APT-F
extractable version or fixed version
Models FLC-VT-BAR, FLC-VT-WS
From bar stock or welded sheet
Orifice plate, model FLC-OP