Our website uses cookies. By continuing to use it, you agree to their use.
EUROMISUREA division of the WIKA Group
Back to overview
For the direct mounting of differential pressure transmitters
Compact orifice plates can be used without difficulty for the measurement of liquids, gases and vapours.
Differential pressure flow meters are used in many technical applications. As primary flow elements, orifice plates represent the most common solution. Orifice plates are notable for their easy installation and management.
The differential pressure generated by the primary flow element is normally transformed into an electrical signal proportional to the flow rate by a differential pressure transmitter.
Compact orifice plates enable the simple assembly of the measuring arrangement as a plug-and-play solution, through which significant cost savings can be achieved. Differential pressure transmitters and valve manifolds are attached via compact pressure tappings. These measuring arrangements have the advantage that differential pressure lines can be eliminated.
The compact orifice plates are offered as standard in two beta ratios. In the case of customer-specific requirements for the beta ratio, our software simplifies the design and selection process.