Our website uses cookies. By continuing to use it, you agree to their use.
EUROMISUREA division of the WIKA Group
Back to overview
From bar stock or welded sheet
High pressure recovery and low upstream and downstream requirementsVenturi tubes are reliable, easy to use and low-maintenance Venturi tubes are particularly suitable for the measurement of clean liquids and gases.
The main advantages of a Venturi tube over other differential pressure flow meters are the higher pressure recovery and the lower upstream and downstream pipe requirements.
At the upstream side, the instrument consists of a gradually decreasing nozzle, through which the medium in a pipe is accelerated. The downstream side is a gradually increasing diffuser section, which enables a high pressure recovery.
Flow measurement with low differential pressuresDue to the fact that a major part of the output pressure is regained, the Venturi tube is particularly suited for measurement in systems with a low pressure differential.
Thanks to the low pressure loss the cost of pumping the medium can be reduced to a minimum.
Models FLC-RO-ST, FLC-RO-MS
single-step restriction orifice or multi-step restriction orifice
Models FLC-APT-E, FLC-APT-F
extractable version or fixed version
Model FLC-MR
Models FLC-OP, FLC-FL, FLC-AC
Models FLC-FN-PIP, FLC-FN-FLN, FLC-FN-VN
for in-pipe installation, for flange assembly
Model FLC-HHR-FP
For applications without straight upstream and downstream pipes
Venturi tube from welded sheet, model FLC-VT-WS