Our website uses cookies. By continuing to use it, you agree to their use.
Further information
Agree
Are you right here?
We offer a local website for ###country###.
Change now
Stay here
Are you right here?
For ###country###, we recommend our corporate website.
Change now
Stay here
Websites
Locations
English
Home
Navigation not found.
Navigation not found.
Applications
Quality assurance
Keep the calibration period
Satisfy the audit requirements
Special features
DAkkS accreditation according to DIN EN ISO / IEC 17025
Service: Calibration, adjustment (manufacturer-independent)
Calibration in calibration baths and tube furnaces using appropriate reference thermometers or with various fixed-point cells: mercury, water, gallium, zinc, tin and aluminium
Measuring range: -196 °C to +1,200 °C
Accuracy: 2 mK to 1.5 K depending on the temperature and the applied procedure
Calibration method: Factory calibration, DKD/DAkkS calibration
Directives: DKD/DAkkS and EURAMET
Remarks
Recommended calibration period for the measurand temperature: 1 year